-
The switch from coke and coal burned in blast furnaces to the direct reduction process (Direct Reduced Iron, “DRI”) using hydrogen as the reduction agent…
Sensor solutions from SICK for Green Steel Plants…
-
Druckluft ist eine der teuersten Energiequellen im Einsatz. Der Prozess zur Herstellung von Druckluft erfordert eine immense Menge an Elektrizität. Leider ist sie…
Smart Compressed Air Monitoring
-
Compressed air is one of the most expensive energy sources in use. The process to manufacture compressed air requires an immense amount of electricity.…
Smart Compressed Air Monitoring
-
The ELS/ELM35 motor feedback system is a cost-effective solution for drive technology that is characterized by its high availability and simple integration. With its…
ELS/ELM35 - Motor feedback system for lean…
-
The SensorApp 3D Object Detection offers high-performance collision avoidance for mobile platforms in logistics applications.Easy set up of 3D detection fields with…
3D Object Detection: Collision avoidance for…
-
Introducing our groundbreaking Dx80 distance sensor that combines long measuring ranges with outstanding precision. The DT80 provides unparalleled accuracy of +/- 2 mm…
Dx80: Raise your precision to the next level
-
Die Kunststoff- und Gummi-Industrie liefert Produkte in eine Vielzahl von Branchen. So haben insbesondere die Automobil-, Elektronik- und Weißwarenindustrie sowie…
Sensorlösungen von SICK für die…
-
The rubber and plastics industry provides products to a multitude of other industrial sectors. In particular, the automotive, electronics, and white goods industries, as…
Sensor solutions from SICK for the plastics and…
-
In the machine tools industry liquids have to be monitored. Many processes only function smoothly with a reliable fill level measurement. Therefore SICK offers the level…
LFP Cubic from SICK: The level sensor for the…
-
In der Werkzeugmaschinenindustriemüssen Flüssigkeiten überwacht werden. Viele Prozesse funktionieren nur mit einer zuverlässigen…
LFP Cubic von SICK: Der Füllstandsensor…
Suchen nach""