Automated guided systems (FTS/AGV) are completely automated vehicles and primarily serve to transport goods.SICK sensors give the vehicles guidance and safeguard them against danger.For lift height positioning, wire draw encoders with a maximum measurement length of up to 10 m are used, such as the EcoLine BCG19 encoder (not in Golden Record). This wire draw encoder product family was specifically designed for the requirements in this industry. It features a slim, light design, as well as high modularity and flexibility when mounting. Damage from shocks and vibrations can also be prevented thanks to special wire output nozzles.The small EcoLine BCG05 model is ideally suited to measuring the fork width on automated guided systems.DFS60 incremental encoders are used for AGV speed monitoring. They are particularly suited in combination with the S300 or S3000 safety laser scanners for hazardous point protection on the AGV.AFS/AFM60 absolute encoders are used for steering angle monitoring and positioning. Thanks to their high precision and simple commissioning, they are an ideal fit for this application
- Tags
-