Precision, speed, dynamics, and high stiffness – it is exactly these properties that play a significant role in modern applications in drive technology. The STL/ETL70 motor feedback system fulfills all these properties with the help of the HIPERFACE® or HIPERFACE DSL® interface. The magnetic principle of operation, the long measuring length of up to 16 m, and the high resolution open up a broad range of application possibilities for absolute position detection.
- Tags
-