Introducing safeIDS: Cutting-edge RFID safety switch with IO-Link Safety interface!
Von SICK AG
Ansichten
Von SICK AG
Discover safeIDS, an advanced RFID-based safety switch with an IO-Link safety interface. safeIDS brings exceptional flexibility to manufacturing processes, ensuring top-tier safety up to Performance Level e.
safeIDS reads identification data from RFID tags and transmits it to an IO-Link safety master for evaluation by a safety PLC, ensuring safe identification tasks up to Performance Level e. Ideal for applications such as safe tool identification for an automatic selection of safety-relevant machine parameters.
Available in top-sensing (up to 10 mm range) and side-sensing (up to 7 mm range) variants, safeIDS is perfect for narrow installation scenarios like robot arms. With simple installation using a standard 4-pin M12 cable and configuration-free operation, safeIDS is ready to enhance your safety solutions out-of-the-box.
Explore how safeIDS can optimize your manufacturing processes, helping you achieve higher output!