The ELS/ELM35 motor feedback system is a cost-effective solution for drive technology that is characterized by its high availability and simple integration. With its magnetic principle of operation and a 24-bit singleturn resolution, the system deliver precise position data. Thanks to the mechanical 12-bit multiturn drive, the device does not need a battery and is virtually maintenance-free. Thanks to its compact design and the rugged housing, the ELS/ELM35 is ideal for controlling mobile applications and small servo motors. And the digital BiSS C interface, which is widely used globally, ensures a fast data transmission. Furthermore, the device is quickly mounted and is easy to use both during commissioning and in operation.
Click here for more information:
https://www.sick.com/elselm35
- Tags
-