The LECTOR®62x is an industrial, compact image-based code reader with highly reliable identification of 1D, 2D and direct part mark (DPM) codes. Whether in motion or stationary, it can read even the poorest quality codes. Its compact housing ensures flexible integration in reduced spaces. Multiple on-board interfaces allow for universal network integration. LECTOR®62x Professional with integrated aiming laser, automatic focus teach-in, green feedback LED and auto setup is intuitive to set up and reliable in performance even with poor code qualities. LECTOR®62x ECO, the price-attractive alternative for more simple applications and moderate conveyer speed. LECTOR®62x High Speed, the specialist for fast packaging machines with high throughput at transport speeds up to 6 m/s. LECTOR®62x DPM Plus, for codes on solar cells and very difficult DPM codes in automotive industry.Click here for more information: https://www.sick.com/lector62x
- Tags
-