The airport safety system Safe Bag Drop Pro consists of a Flexi Soft safety controller and a S3000 safety laser scanner. It simultaneously monitors two check-in counters for luggage handling at airports. The automation processes are mapped to the logic function of the safety controller. The safety laser scanner ensures that only luggage is allowed to briefly pass through the protective field of the sensor. This also allows the Safe Bag Drop Pro to monitor the luggage conveyor system to prevent unauthorized access. If the scanner detects unexpected objects such as children playing on the system, it switches the belt off and prevents the system from posing a hazard. Safety personnel are notified automatically as well. The system also quickly detects stuck or over-sized luggage. The Safe Bag Drop Pro system combination: Safe and reliable.
- Tags
-