Now with protective field range of 9 m.The safety laser scanner microScan3 is used for the protection of stationary and mobile applications. The innovative safeHDDM® scanning technology increases the reliability of the microScan3. It is outstanding in dust and ambient light. It increases the productivity and availability of machines. The housing is rugged. Smart connectivity facilitates safe integration into networks and cuts cabling costs. Using the Safety Designer software, the microScan3 can be intuitively configured and commissioned. The operational status can be called up and read clearly on the multicolored display or via the network.
- Tags
-