Master the configuration of muting parameters for the deTec4 and DMM4 with our comprehensive Safety Designer tutorial. This video is the second step in setting up a 4-signal muting solution, following the hardware configuration. Download the Safety Designer for free on sick.com.
In this video, you will learn:
- How to connect the deTec4 and DMM4 to the Safety Designer
- Viewing live status and error messages of connected devices
- Configuring Application Diagnostics Output for external muting lamps
- Activating and setting up muting, including Entry/Exit monitoring and T-Muting with 4 sensors
- Adjusting muting parameters such as concurrence monitoring time, direction detection, and total muting time
- Setting up partial muting and configuring object height using live beams
- Creating and managing up to 3 different muting modes with specific parameters.
Please note that you can use the DMM4 extension module not only for the deTec4 safety light curtain, but also for the deTem4 A/P and deTem4 safety light-beam sensors. Visit our website for additional information and to download the Safety Designer software.