Lector61x: Simple focusing, either manual or with liquid lens
Von SICK AG
Ansichten
Von SICK AG
The focus position, which can be infinitely adjusted between 50 mm and 300 mm, is manually adjustable and the built-in distance sensor provides feedback as soon as the image is sharp. With the Liquid Lens device variants, the focus setting is even easier and takes place completely automatically