Palletizer systems (semi or fully automatic) are used to palletize stackable material onto Euro or industrial pallets with a variable loading pattern. A distinction is made between a vast number of different palletizer systems. The core of each system, whether pallet strapping machines, pallet wrappers, portal palletizers, layer palletizers or much more, is the precise and highly dynamic drive system. SICK encoders and motor feedback systems implement the speed and position information needed to control the system. Here you can see the AFM60 EtherNet/IP interface, which is an encoder based on absolute value measurements. Apart from high-precision position and speed values, this encoder distinguishes itself by the latest diagnostic functions, which offer the client significant added value.
- Tags
-