Compact. First-class. One of a kind. The new AHS36/AHM36 singleturn and multiturn absolute encoders from SICK. With their compact size -- just 36 mm -- and special rotating connector/cable outlet, these encoders are ideal for applications where larger housing diameters would take too much space. There is an extensive range of versions available with blind hollow shafts or solid shafts, each with different assembly hole patterns, thus permitting virtually any application possibility. The AHS36/AHM36 encoders are particularly popular for automated guided systems (AGS), industrial vehicles, and utility vehicles. However, they are also in demand for packaging machines, logistics applications, and in machine construction.
- Tags
-