The AHS/AHM36 IO-Link absolute encoders set standards in mechanical adaptation and the range of functions. With their rotatable male connector or cable connection as well as various mounting hole patterns and adapter flanges, these encoders are suitable for nearly any application. The IO-Link interface enables economical integration into Ethernet and fieldbus networks. The configuration of the encoder can be adjusted individually via the SOPAS engineering tool or the IO-Link master. Intelligent diagnostic functions, the monitoring of limit values as well as an additionally configurable input/output pin offer the user extensive added benefits. The singleturn variant features a resolution of max. 14 bits, while the multiturn variant features a resolution of max. 26 bits
- Tags
-