The Traffic Information Collector (TIC) is an integrated traffic measurement system that is based on SICK laser measurement technology, a technology that is used in thousands of traffic applications worldwide. The TIC102 is especially designed for multi-lane, free-flow applications such as tolling enforcement and traffic management. The system also functions in stop-and-go situations. Through a highly innovative configuration wizard that includes a live 3D view of the traffic, installation of a multi-lane gantry is quick and easy. The system autocalibrates in moving traffic and can be accessed remotely for maintenance. A software trigger increases the detection rate and reading accuracy of third-party systems such as number plate recognition cameras and DSRC antennas. Additional information such as vehicle speed and dimension are transmitted over the TCP interface.
- Tags
-