Intelligent Motion Control with ANS/ANM58 PROFINET
Von Anita Baitinger
Ansichten
Von Anita Baitinger
Do you want to optimize your machine processes and minimize downtimes? Discover the ANS/ANM58 PROFINET – the powerful 58 mm absolute encoder from SICK!
In this video you can see how the ANS/ANM58 offers an excellent solution for various applications - from packaging machines and warehouse automation to classic mechanical engineering - thanks to its mechanical variability, compact design with an installation depth of just 39 mm (radial version) and the PROFINET interface with encoder profile V4.2.
Thanks to isochronous real time (IRT) and comprehensive diagnostic functions via SOPAS ET, the encoder enables precise motion monitoring, condition-based maintenance and maximum productivity.
See how the ANS/ANM58 synchronizes your processes, reduces downtime, and boosts productivity!