Visionary AI-Assist - Intelligent collision avoidance with robust 3D vision
Von Florian Schaefer
Ansichten
Von Florian Schaefer
The Visionary AI-Assist is a reliable assistance system, for example for the operators of mobile machines. The solution is characterized by the combination of a 3D camera for distance determination and AI-based person detection and can be used for collision avoidance: If people or objects are in the defined hazardous area, the sensor triggers warning messages. The data processing for this takes place on the device. The Visionary AI-Assist can also be retrofitted, and is easy to install and quickly integrated. The individually adjustable warning fields ensure smooth operation and efficient workflows. Visionary AI-Assist is also suitable for stationary area monitoring and navigation support on automated machines.