Lifters, such as vertical conveyors, are used in various areas of intralogistics and the automobile industry. Their task is to transport goods from one level to another. It is important that the lifter platform is flush and accurately positioned at the target level.This positioning is primarily carried out with SICK wire draw encoders. The wire draw encoder product family HighLine is suited for measuring lengths over 10 m. Through its robust design and high reproducibility, accurate positioning is possible. The wire draw encoder product family EcoLine can also be used for measuring lengths up to 10 m.
- Tags
-