Encoders for countless fields of application The AHS/AHM36 absolute encoders with the Interfaces IO-Link, SSI, CANopen und SAE J1939 set standards in mechanical adaptation, electrical connectivity and different communication interfaces. With their rotatable male connector or cable connection as well as the various mounting hole patterns and adapter flanges, these encoders are suitable for nearly any application. The communication interfaces enables economical encoder integration into different PLCs and networks. The configuration of the encoder can be adjusted individually. The rugged, reliable, fully magnetic sensor system provides a maximum resolution up to 14 bits for the singleturn variant and up to 26 bits for the multiturn variant. The encoders are also available with high IP enclosure rating, and the stainless-steel housing; which enable the use in applications under harsh ambient conditions
- Tags
-