The RMS1000 radar sensor is designed to detect obstacles, even in the most adverse ambient conditions. Even in heavy rain or snowfall, dense fog and in very dusty environments, it detects objects reliably. Within its working range, it allows flexible adjustment of monitored areas and, in addition to a radial object distance, it can also output a radial object speed – and all this for several objects at a time. The ability to adjust the aperture angle and the range of interfaces offer enormous flexibility and adaptability to many different applications, making the RMS1000 an indispensable component for the most demanding applications.Click here for more information:https://www.sick.com/RMS1000
- Tags
-